Topology | Buck Converter |
Input voltage | 35-42 V |
Output 1 | 34 V / 0.7 A |
The TIDA-01096 TI design is a tested DC-DC LED driver sub system for tunable white LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment (dimming) and co-related color temperature (CCT) control using any BLE smart device. Tunable white light luminaires simulate daylight conditions. With a separate warm-white and cold-white LED string, it allows CCT tuning and thereby helps achieving proper circadian stimulation. TI design TIDA-01096 provides high efficiency DC-DC conversion and allows dimming and color temperature control over more than 1:50 and 1:500 range using analog and PWM methods.
Remark: BOM and Schematics are added with EVM board.
Integrated 220-mΩ High-Side MOSFET4.5-V to 42-V Input Voltage Range(4.5 V to 60 V for the TPS92513HV)0 V to 300 mV Adjustable Voltage Reference±5% LED Current Accuracy100-kHz to 2-MHz Switching Frequency RangeDedicated PWM Dimming InputAdjustable Undervoltage-Lock-OutOvercurrent ProtectionOvertemperature ProtectionMSOP-10 Package with PowerPAD™
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744770133 | SPEC | 8 files | WE-PD SMT Power Inductor | 33 | 53 | 8.5 | 1280 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|