Topology | Buck Converter |
Input voltage | 0-65 V |
Output 1 | 65 V / 2 A |
IC revision | 1 |
The TPS92515HVEVM-749 is a fully assembled and tested LED driver. It can be used to power a single string of series connected LEDs. Various dimming configurations can be tested using this EVM: Analog Dimming, PWM Dimming, Shunt FET dimming.
Versatile LED driver capable of driving a string of LEDs up to 60 Volts.Wide input voltage range (5.25 V to 65 V)Analog, PWM, shunt FET dimming capableInternal Low resistance N-MOSFETSimple Quasi-Hysteretic Control Requires no Loop Compensation
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
784771470 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PDA SMT Shielded Power Inductor | 47 | 2.3 | 2.5 | 77 | 10.1 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
784771470 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|