Topology | Buck Converter |
Input voltage | 6-65 V |
Output 1 | 2 A |
IC revision | 001 |
The TPS92530 evaluation module (EVM) features the TPS92530-Q1 device, a synchronous buck LED driver which provides three constant-current or constant-voltage regulated channels up to 2A each. The device is controlled via SPI interface. The EVM is controlled and monitored via the serial interface bus by the required companion EVM: LEDMCUEVM-132 communications board. The GUI and associated software allows the user to control the buck output current or voltage separately for each channel and monitor corresponding fault reporting features.
Supports 6V to 65V input and up to 2A output per channelProgrammable buck output current and voltage channelsSoftware control via computer GUISPI interface from microcontroller to EVMInterfaces with LEDMCUEVM-132
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Color | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 1 | Black | Jumper | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
60900213421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Color | Gender | IR (A) | Packaging | Samples |
---|