Topology | Buck Converter |
Input voltage | 6.3-36 V |
Output 1 | 5 V / 3 A |
Output 2 | 3.3 V / 3 A |
IC revision | 1 |
The TPSM64406 evaluation module (EVM) showcases the features and performance of multiple TPSM64406 buck DC/DC modules with integrated power MOSFETs and inductors in a multi-phase single-output configuration. The EVM provides a single output capable of loading up to 12A. The output voltages can be individually programmed to a fixed 3.3V, 5V or adjustable using external feedback resistors and jumpers.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | 10 | Box | ||
865060653010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | 50 | 5000 | -55 °C up to +105 °C | 350 | 340 | 50 | 12 | 8 | 10.5 | 15" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691101710002 | SPEC | – | |
865060653010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
---|