Topology | Buck-Boost Converter |
Input voltage | 1.6-5.5 V |
Output 1 | 5.5 V / 3 A |
The TPSM83100 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TPSM83100 buck-boost module. TPSM83100EVM has the output voltage set to 3.3V. The EVM operates from a 1.6V-to-5.5V input voltage range. Output current can go up to 1.5A when Vin is higher than 3V, and 1.2A when Vin is higher than 2.7V.
1.6V-to-5.5V input voltage range1V-to-5.5V output voltage range3A peak current limit8µA (typ) quiescent current
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag | ||
61300611121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 6 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
61300311121 | SPEC | |
61300611121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|