IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TS5A23157RSER | Demoboard TIDA-010040

Overview

TopologyOther Topology
IC revisionE1

Description

This reference design provides a way of generating alarms similar to as described in the IEC60601-1-8 standard for medical devices. The critical timing parameters are programmable through firmware. All parameters, including pulse width, pulse rate, internal frequency, pulse rise time, volume control, and priority, are controlled using firmware. The analog envelope is generated by a combination of the MSP430FR2311 and analog circuitry.

Features

  • Provides a mechanism to generate auditory alarm tones with programmable timing and frequency
  • Outputs low-, medium-, and high-priority alarms with software-adjustable rise/fall time, pulse duration, pulse spacing, and burst spacing
  • Adjustable volume control
  • Powered by USB port on PC
  • Outputs 8 different alarm melodies
  • Coincidence detector confirms if speaker is outputting correct sound

Typical applications

  • Battery-Powered Equipment
  • Communication Circuits
  • Sample-and-Hold Circuits / Audio and Video Signal Routing

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Single, 10, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
MountTHT 
Length25.4 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability