Topology | Buck Converter |
Input voltage | 4.5-5.5 V |
Output 1 | 5 V / 0.1 A |
This reference design demonstrates EMI mitigation techniques required for a high frequency, reinforced 5-kVRMS isolated, 5-V bias DC/DC converter module to pass the automotive, CIPSR 25, class 5, EMC test standard. The design features a 500-mW, high efficiency bias supply with integrated transformer, control and power stage in a 2.65 mm height SOIC-16 package solution. Typical bias examples include: digital isolators, voltage and current sensing, CAN transceivers and signal communication used in the design of traction inverters, on-board chargers, battery management systems, infotainment, charging cables and PTC heaters.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447798180 | SPEC | 8 files | WE-PDF SMT Power Inductor | 1.8 | 14.5 | 12.8 | 4.5 | 74 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447798180 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|