Topology | Buck Converter |
Input voltage | 21-27 V |
Switching frequency | 20000-25000 kHz |
Output 1 | 20.17 V / 0.08 A |
The UCC14240-Q1 evaluation module (EVM) is a DC/DC converter module, providing 1.5-W of 3 kVRMS, isolated power in a low-profile, 3.5-mm, wide body SOIC integrated package. The UCC12040EVM-052 EVM can operate from 21 V < VIN < 27 V and is configured for dual outputs of VDD = +15 V and VEE = -5 V, demonstrating typical bias supply voltages required by IGBT and SiC gate driver ICs used in high-voltage, industrial and automotive inverters, battery management systems, charging stations and various isolated equipment applications.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
691214310002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | ||
691214110003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) |
Order Code | Datasheet | |
---|---|---|
691214310002 | SPEC | |
691214110003 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|