Topology | LLC Resonant Converter |
Input voltage | 102-138 V |
Output 1 | 24 V |
IC revision | B |
The PMP9739 is a single stage LLC series resonant converter (SRC), producing up to a 250W output using UCC25600 resonant controller. With the use of single stage LLC-SRC, the converter efficiency goes up to 89% at 250W full output power
High efficiency single stage AC/DC converterUp to 89% efficiency at 250W outputAC/DC single stage LLC resonant converter102VAC to 138VAC input and up to 24V/250WTest report available
REMARK: BOM AND SchematiC is added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74435574700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 6.4 | – | 7.5 | 1890 | SMT | 6.25 | 7 | 33.5 | – | 47 | 36.18 | – | – | MnZn | 18.3 | 18.2 | 8.9 | SMT | ||
![]() | 7447709001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 18.7 | 25 | 120 | 1210 | Standard | 25 | 31 | – | 13 | 1 | 0.006 | – | – | – | 12 | 12 | 10 | SMT | ||
![]() | 744823601 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | M | THT | – | – | – | 6 | 1000 | 0.013 | 250 | 1500 | MnZn | 25 | 17 | 26.5 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74435574700 | SPEC | |
![]() | 7447709001 | SPEC | |
![]() | 744823601 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|