Topology | LLC Resonant Converter |
Input voltage | 176-264 V |
Switching frequency | 40-350 kHz |
Output 1 | -30 V |
Output 2 | 30 V |
IC revision | PMP10283.1 |
The PMP10283 reference design provides 30V/100W and -30V/100W outputs from AC line voltage to a single LLC resonant converter stage. This design is featured with its low circuit cost and high efficiency (over 90% @ 120VAC full load and ~92% @ 240VAC full load). This design uses the UCC25600 resonant converter controller for LLC resonant converter.
88VAC-132VAC or 176VAC-264VAC Input+/-30V 200W outputUp to 92% converter efficiencySingle stage AC-DC LLC-SRCLow circuit cost
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 18.7 | 25 | 120 | 1210 | Standard | 13 | 1 | 6 | – | – | – | 12 | 12 | 10 | SMT | |||
744823601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | M | THT | 6 | 1000 | 13 | 250 | 1500 | MnZn | 25 | 17 | 26.5 | THT | |||
750314573 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750314889 | SPEC | – | 1 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer, WE-FB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|