| Topology | LLC Resonant Converter |
| Input voltage | 200-240 V |
| Output 1 | -42 V / 12 A |
| Output 2 | 42 V / 12 A |
This single-stage LLC converter reference design illustrates how to convert AC input voltage (100-120 Vac and 200-240 Vac) to isolated ±42-V DC output with the UCC256302 resonant controller. The design has a regulated ±42-V output that can handle up to 6 A of continuous output current and 12 A of peak current for 100 ms.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | 15 | Carton | – | – | – | 275 | – | – | 18 | 8 | 14 | Boxed THT | ||
![]() | 7448051012 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | 10 | 12 | 15 | 300 | 2100 | Nanocrystalline | 34 | 23 | 34 | THT | ||
| 750343844 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | LLC Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324025039CS | SPEC | |
![]() | 7448051012 | SPEC | |
| 750343844 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|