IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments UCC28064A | Demoboard TIDA-010015

94.5% Efficiency, 500W industrial AC-DC reference design

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 124 V / 21 A
IC revisionE1

Description

This reference design is a compact, high efficiency, 24-V DC, 500-W reference design for industrial AC/DC power supplies. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A. This minimizes the PFC inductor size and reduces EMI filter requirements. The DC-DC is implemented using the HB-LLC stage implemented using TI's UCC256301 device. For efficiency improvement, synchronous rectification is used at secondary which uses the UCC24612.

Features

  • Overall efficiency of 94.5% at full load with peak efficiency > 95%
  • Up to 330-W operation without forced cooling
  • High power factor > 0.99 and meets PFC regulations and current THD as per IEC 61000-3- 2 Class A
  • Meets requirements of conducted emissions standard (EN55011 Class B)
  • ZCS avoidance feature and OVP sensing feature in LLC controller improves robustness and protects systems from overcurrent, short circuit, and overvoltage to ensure safety
  • Small 160 mm × 80 mm × 35 mm PCB form factor

Typical applications

  • Medical PSU

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
7447076SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 6.1 150 0.045 27.5 13.6 THT
7448031501SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMBNC Common Mode Power Line Choke Nanocrystalline 15 1000 0.0032 300 2100 Nanocrystalline 24 17 25 THT
Order Code Data­sheet Simu­lation
7447076SPEC
7448031501SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples