Topology | Other Topology |
Input voltage | 80-291 V |
Output 1 | 9 V / 4.22 A |
IC revision | A |
The PMP10145 reference design uses the UCC28610 flyback controller for the transition mode flyback topology. It generates an isolated output (9V@4.22A) from a wide AC input voltage range (80VAC - 291VAC). The controller maintains discontinuous mode operation and valley switching over the entire operating range. The UCC24630 synchronous rectifier controller provides good efficiency at heavy loads
Synchronous rectificationWide input voltage rangeValley switching
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447480331 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1.6 | 2.2 | Standard | 1.4 | 330 | 0.33 | – | – | – | 10.5 | 10.5 | 14.5 | THT | ||
![]() | 744823210 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 2 | 10000 | 0.125 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447480331 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744823210 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|