Topology | Flyback Converter |
Input voltage | 65-460 V |
Output 1 | 5 V / 0.06 A |
IC revision | A |
This reference design demonstrates low cost power supply solution for 3-Phase E-Meter.The demo board supports 65~580Vac input and 12v/13.5v/5v output using low cost BJT and achieves high efficiency up to 75% at rated load.
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462330 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1.4 | 14 | Heat Shrinking Tube | 1.4 | 33 | 0.22 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 744862180 | SPEC | 8 files | WE-TFC Common Mode Power Line Choke | – | – | – | 0.3 | 18000 | 3.1 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462330 | SPEC | |
![]() | 744862180 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|