Topology | Flyback Converter |
Input voltage | 90-290 V |
Output 1 | 15 V / 0.39 A |
Output 2 | 15 V / 0.2 A |
Output 3 | 12 V / 1.89 A |
IC revision | E1 |
The PMP8697 reference design uses the UCC28610 quasi-resonant fly back controller to generate two non-isolated outputs (12V@1.89A, 15V@0.2A) and one isolated output (15V@0.39A).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | fswitch (kHz) | NPRI : NSEC : NAUX | Size | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750811932 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 90 - 290 V (AC) | 15 | 0.39 | 15 | 0.2 | 12 | 1.9 | 30 - 130 | 6.5:1.25:1.25:1 | EE20/10/6 | – | 220 | – | – | 4000 | – | 22.2 | 25 | 16 | THT | |||
744823220 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | M | 1.5 | 20000 | 270 | 250 | 1500 | MnZn | 23 | 13.8 | 25.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | fswitch (kHz) | NPRI : NSEC : NAUX | Size | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|