Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 5 V / 1 A |
IC revision | A |
This reference design demostrates a low cost single PCB solution for 5V1A cube charger. By using primary side regulation (PSR) mode chip UCC28700, < 30-mW No-Load power is achieved, which meets 5-star rating. The overall size is limited in 22mm(L)X21mm(W)x20mm(H).
Remark: BOM is added with Schematic pdf.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 2200 | 0.16 | 0.18 | 15 | 1.2 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|