Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 1 A |
IC revision | A |
This reference design demostrates a low cost 12V, 1A AC/DC design with primary side regulation controller UCC28700 which eliminates opto-coupler. Features include 84% efficiency @ 230 VAC, precise CC and CV control, protection features like OCP, SCP and output OVP, and low no-load power consumption <80mW.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|