Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 5 V / 2 A |
IC revision | B |
This reference design demostrates a low cost 5V2A adapter solution with primary side regulation controller UCC28700 which eliminates opto-coupler. Feature: 1.) Efficiency > 80%@230Vac; 2.) Pricise CC and CV control; 3.) Protection features like OCP, SCP and output OVP 4.) Low no-load power <35mW.
Remark: BOM is added with Schematic pdf.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462152 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1500 | 0.19 | 0.2 | 8 | 1.8 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462152 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|