Topology | Flyback Converter |
Input voltage | 85-240 V |
Output 1 | 5 V / 1.6 A |
IC revision | E1 |
This design is a primary side regulated flyback (optocoupler-less) with secondary side synchronous rectification and an input voltage range of 85VAC to 240VAC. It delivers an output of 5.0V@1.6A.
Remark: BOM is added with Schematic pdf.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 470 | 0.35 | 0.4 | 2.4 | 3.4 | Heat Shrinking Tube | ||
![]() | 7508110155 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | 500 | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462471 | SPEC | |
![]() | 7508110155 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|