Topology | Flyback Converter |
Input voltage | 90-132 V |
Output 1 | 24 V / 1 A |
IC revision | A |
PJ14US003476The PMP10878 is an isolated dual port USB charger powered from an AC source. This design allows for up to 36W of power delivery through both USB chargers and the secondary side of a flyback.
REMARK: BOM & Schematic is added
Nearly 80% Total Efficiency92% Efficiency of DC/DC convertersUp to 36W of power deliveryCompact design allows for high power density
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT,10% (A) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438322022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1.65 | 2.8 | 252 | 60 | 80 | 1.4 | 1.34 | 2.2 | 302 | – | – | – | 2.5 | 2 | 0.8 | SMT | ||
![]() | 74437324047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.95 | 5.4 | 95 | 31 | 120 | 2.45 | – | 4.7 | 105 | – | – | – | 4.45 | 4.06 | 1.8 | SMT | ||
![]() | 744823210 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | 2 | 10000 | 125 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | ||
![]() | 750315307 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | 350 | – | – | 3750 | – | 27.05 | 32.25 | 22.86 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438322022 | SPEC | |
![]() | 74437324047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 744823210 | SPEC | |
![]() | 750315307 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT,10% (A) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|