Topology | Buck Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 0.2 A |
IC revision | B |
The PMP9087 reference design uses Buck converter to convert universal AC input voltage (85Vac to 265Vac) to a 12V/200mA DC output with UCC28710 controller. High efficiency and circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology.
Remark: BOM is added with Schematic pdf.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 100 | 0.8 | 0.8 | 0.65 | 7.1 | Heat Shrinking Tube | |||
7447462102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462101 | SPEC | ||
7447462102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|