Topology | Flyback Converter |
Input voltage | 170-265 V |
Output 1 | 13 V / 2.5 A |
Output 2 | 3.3 V / 0.1 A |
IC revision | B |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 2 (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (A) | Size | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750370156 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | MID-OLTI Offline Flyback Transformers for Texas Instruments | 141 - 265 V (AC) | 13 | 2.5 | 26 | 5.2 | 90 | 12:1:2:0.5 | – | EE20/10/6 | – | – | 520 | – | – | 3500 | – | 22.5 | 25 | 16 | THT | |||
744822110 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | Type S | – | 1 | 10000 | 360 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | |||
768772681 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | – | – | – | – | 0.76 | 8095 | 2.5 | 0.52 | 680 | 1680 | – | – | – | 7.8 | 7.8 | 9.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | Vaux 2 (V) | fswitch (kHz) | NPRI : NSEC : NAUX | ISAT (A) | Size | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|