Topology | Flyback Converter |
IC revision | A |
The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (DC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750318119 | SPEC | 3 files | MID-OLTI Offline Flyback Transformers for Texas Instruments | 40 - 380 V (DC) | 5 | 1.4 | 10 | 60 | 300 | 6:1:2 | 1.7 | 3750 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 | – | – | – | – | – | ||
![]() | 74438335010 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | – | – | 1 | – | 4.5 | – | 3 | 3 | 1.5 | SMT | 3015 | 4.95 | 5.95 | 39 | 72 | 80 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 750318119 | SPEC | |
![]() | 74438335010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (DC)) | L (mm) | W (mm) | H (mm) | Mount | Size | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Samples |
---|