Topology | Buck Converter |
Input voltage | 85-265 V |
Output 1 | 80 V / 0.62 A |
IC revision | B |
This UCC28730 based upside-down buck design converts a universal line input to a non-isolated 80V/50W output. An additional 12V/600mW output is produced using a UCC28880. The design achieves over 93% efficiency and consumes less than 50mW of standby power.
Remark: BOM and Test-result PDF are added.
FeaturesUniversal line input 85VAC - 265VACOver 93% efficiency for low nad high line at 50WLow standby power consumption <50mW2 layer board, 1 oz copper weight, dimensions are 2.1in x 2.8in x 1inLow cost design
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744732681 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 680 | 0.42 | 0.75 | 2.2 | 2.3 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744732681 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|