Topology | Flyback Converter |
Input voltage | 90-265 V |
Output 1 | 15 V / 3 A |
IC revision | A |
The PMP20533 power reference design provides up to 15 V/45 W over USB Type-C from a universal AC input range of 85 to 265 VAC for charger applications. The UCC24636 synchronous rectifier driver allows this design to provide 91% average efficiency. The TPS25740A provides the interface between the flyback power supply and the USB Type-C™ cable.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | IR (A) | Working Voltage (V (DC)) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | Type C | Horizontal | Receptacle | 24 | – | 20 | Tape and Reel | 5 | – | – | – | – | – | – | – | – | THR | ||
744821240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | 4 | 1.5 | – | – | 1.5 | 4 | 140 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
632723300011 | SPEC | – | |
744821240 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | IR (A) | Working Voltage (V (DC)) | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|