Topology | Flyback Converter |
Input voltage | 90-490 V |
Switching frequency | 80-130 kHz |
Output 1 | 4 V / 2 A |
Output 2 | 10 V / 0.4 A |
IC revision | B |
Customer specific quasi-resonant flybackThis reference design is a quasi-resonant flyback developed to be resistant to large magnetic fields near the transformer. It has a regulated 4 Volt output that can handle up to 2 A of current and secondary 10 V output that can handle 0.4 A.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
768772221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1.3 | 3.7 | 0.9 | 220 | 0.6 | – | – | – | 7.8 | 7.8 | 9.5 | THT | |||
744821150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | 1 | 5000 | 0.22 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT | |||
750317656 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|