Topology | Flyback Converter |
Input voltage | 180-264 V |
Switching frequency | 80-130 kHz |
Output 1 | 12 V / 5 A |
Output 2 | 50 V / 1 A |
IC revision | 001 |
This reference design is a 12-V/5-A and 50-V/1-A isolated dual-output auxiliary power supply. Secondary-side regulation improves the line and load regulation using UCC28742. DCM valley-switching operation enable higher efficiency at light load. All components height below 20 mm enable slim TV application.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IRP,40K (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324022017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 68 nF | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | Carton | – | – | Pitch 7.5 mm | – | – | – | – | – | – | 275 | – | – | 10 | 6 | 12 | Boxed THT | ||
![]() | 744821240 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | XS | THT | – | – | 1.5 | 4 | 140 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | ||
![]() | 7447709680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 3.9 | 5.5 | 1210 | Standard | 3.6 | 4.4 | 3.2 | 0.068 | 89 | – | – | – | 12 | 12 | 10 | SMT | ||
![]() | 7447709151 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 2.6 | 3.5 | 1210 | Standard | 2.7 | 3.3 | 2.1 | 0.15 | 200 | – | – | – | 12 | 12 | 10 | SMT | ||
![]() | 74437321010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | 4.5 | 90 | 4012 | – | 5.65 | 10 | – | 0.001 | 47 | – | – | – | 4.45 | 4.06 | 1 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324022017CS | SPEC | |
![]() | 744821240 | SPEC | |
![]() | 7447709680 | SPEC | |
![]() | 7447709151 | SPEC | |
![]() | 74437321010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | IRP,40K (A) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|