Topology | Flyback Converter |
Input voltage | 90-264 V |
IC revision | B |
This reference design uses the UCC28780 active clamp flyback controller to generate an isolated output of 20 V @ 3.5 A over an input voltage rage of 90 Vac to 264 Vac. The design also uses the UCC24612 synchronous rectifier controller on the secondary side. Zero voltage switching (ZVS) ensures high efficiency over a wide operating range.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (DC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744732100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 4 | 27 | Heat Shrinking Tube | 4 | 10 | 0.033 | – | – | – | 9.5 | 9.5 | 8 | THT | ||
![]() | 750318431 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | 5.3 | – | – | – | 120 | – | – | 3000 | – | 27.05 | 32.25 | 22.86 | THT | ||
![]() | 7447462010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 8 | 140 | Heat Shrinking Tube | 8.5 | 1 | 0.015 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 744823220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 1.5 | 20000 | 0.27 | 250 | 1500 | MnZn | 23 | 13.8 | 25.5 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (DC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|