Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 9 V / 5 A |
IC revision | E1 |
PMP40328 is a maximum 9V 5A reference design for high frequency and high density adapter applications. The solution implements a high efficiency active clamp flyback controller UCC28780 and secondary rectifier controller UCC24612-2. The efficiency is around 90% at full load. Integrated input UVLO, and output OVP, OCP,SCP improve the power system reliability. The design is achieved in a compact form factor (52mm X 31mm X 31mm).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Interface Type | Type | Gender | Pins (Value) (pcs) | IR (A) | Working Voltage (V (DC)) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324022017CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 68 nF | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | Carton | – | – | – | – | – | – | – | – | – | 275 | – | – | 10 | 6 | 12 | Boxed THT | |||
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | – | – | – | – | 1000 MΩ | – | – | Tape and Reel | Type C | Horizontal | Receptacle | 24 | – | 20 | 5 | – | – | – | – | – | – | – | – | THR | ||
744821201 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 4 | 2 | – | 2 | 1 | 45 | 250 | 1500 | MnZn | 15 | 7.8 | 18 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324022017CS | SPEC | ||
632723300011 | SPEC | – | |
744821201 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Interface Type | Type | Gender | Pins (Value) (pcs) | IR (A) | Working Voltage (V (DC)) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|