Topology | Buck Converter |
Input voltage | 85-265 V |
Output 1 | 5 V / 0.2 A |
Output 2 | 13 V / 0.22 A |
IC revision | A |
The EVM uses the UCC28881 low quiescent current switcher device. This device integrates a 700-V FETand controller into one SOIC7 package. The device also features a high-voltage current source, enablingstart-up and operation directly from the rectified mains voltage. The low quiescent current of the deviceenables very high efficiency in non-isolated high-side buck low-power converter.The PWM signal generation is based on a maximum constant ON time concept and each ON pulse isfollowed by a minimum OFF time to ensure the power MOSFET is not continuously driven in the ON state.The PWM signal is AND gated with the signal from a current limiter. The AND gated signal controls thepower MOSFET through a driver. Thereby no internal clock is required, and the switching of the powerMOSFET is load dependent. The device is also protected from failure conditions with thermal shutdown,under-voltage lockout, soft start and overload protection. Please refer to the UCC28881, (SLUSC05), datasheet for details.
The UCC28881EVM-680 features include:
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447471102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | 1000 | 0.68 | 2500 | 1.1 | THT | – | – | 11.5 | – | – | 0.46 | – | |||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | THT | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447471102 | SPEC | ||
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|