Topology | Flyback Converter |
IC revision | D |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IRP,40K (A) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744028003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 0.85 | 80 | – | 2811 | SMT | 1 | 3.3 | 220 | – | – | – | 2.78 | 2.8 | 1.1 | SMT | ||
![]() | 744025002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.4 | 130 | – | 2828 | SMT | 1.8 | 2.2 | 66 | – | – | – | 2.8 | 2.8 | 2.8 | SMT | ||
![]() | 744822110 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | Type S | THT | 1 | 10000 | 360 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | ||
![]() | 7447789004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | 45 | 4.2 | 7332 | Robust | – | 4.7 | 35 | – | – | – | 7.3 | 7.3 | 3.2 | SMT | ||
![]() | 750510476 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | EE13/7/4 | – | – | 870 | – | – | 4000 | – | 13.72 | 19.8 | 10.16 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744028003 | SPEC | |
![]() | 744025002 | SPEC | |
![]() | 744822110 | SPEC | |
![]() | 7447789004 | SPEC | |
![]() | 750510476 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT (A) | fres (MHz) | IRP,40K (A) | Size | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|