Topology | Wireless Power Transfer |
Input voltage | 4.5-5.5 V |
Switching frequency | 110-205 kHz |
The bqTESLA™ wireless power transmitter evaluation module from Texas Instruments is a highperformance,easy-to-use development module for the design of wireless power solutions. The bq50002Aevaluation module (EVM) provides all the basic functions of a Qi-compliant, wireless charger pad. The 5-Vinput, single coil transmitter enables designers to speed the development of their end-applications. TheEVM supports both the Qi WPC 1.0, WPC 1.1, and WPC 1.2 receivers and will support output power up to5 W.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A11; MP-A11 | 53 x 53 x 6 mm | 6.3 | 13 | 25 | 11 | 80 | 200 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples |
---|