Topology | Push-Pull Converter symmetrical isolated |
Input voltage | 5 V |
IC revision | A |
Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760390013 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 5 | 0.5 | Functional | 250 - 550 | 11 | 1:1.7 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |
![]() | 760390015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 5 | 0.45 | Functional | 250 - 550 | 11 | 1:2 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |
![]() | 760390011 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | 3.3 V (DC) | 3.3 | 0.1 | Functional | 250 - 550 | 7 | – | 1000 | 1500 | 6.73 | 10.2 | 4.19 | SMT | |
![]() | 750313769 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 5 | 0.6 | Reinforced | 250 - 550 | 10 | 1:1.7 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |
![]() | 750313626 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 5 | 0.5 | Reinforced | 250 - 550 | 10 | 1:2 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |
![]() | 750316028 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 3.3 | 0.8 | Functional | 400 - 700 | 13 | 1:1.75 | 86 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |
![]() | 750316029 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 5 | 0.6 | Functional | 400 - 700 | 8.9 | 1:2.1 | 72 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |
![]() | 750316031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 3.3 | 0.9 | Reinforced | 150 - 700 | 40 | 1:1.75 | 370 | 5000 | 12.32 | 15.41 | 11.89 | SMT | |
![]() | 750316032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 3.3 V (DC) | 5 | 0.9 | Reinforced | 150 - 700 | 40 | 1:2 | 370 | 5000 | 12.32 | 15.41 | 11.89 | SMT | |
![]() | 750315371 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 4.5 - 5.5 V (DC) | 5 | 1 | Functional | 400 - 700 | 8.6 | 1:1.1 | 72 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |
![]() | 750316030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 4.5 - 5.5 V (DC) | 3.3 | 1.2 | Functional | 400 - 700 | 10.2 | 1.3:1 | 94 | 2500 | 8.3 | 12.6 | 4.1 | SMT | |
![]() | 750316033 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 4.5 - 5 V (DC) | 3.3 | 1 | Reinforced | 150 - 800 | 40 | 1.3:1 | 370 | 5000 | 12.32 | 15.41 | 11.89 | SMT | |
![]() | 760390012 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 5 V (DC) | 5 | 0.75 | Functional | 300 - 620 | 11 | 1:1.1 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |
![]() | 760390014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 5 V (DC) | 5 | 0.6 | Functional | 300 - 620 | 11 | 1:1.3 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |
![]() | 750313734 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 5 V (DC) | 5 | 0.8 | Reinforced | 300 - 620 | 10 | 1:1.1 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |
![]() | 750313638 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 5 V (DC) | 5 | 0.65 | Reinforced | 300 - 620 | 10 | 1:1.3 | 340 | 5000 | 9.14 | 12.7 | 7.62 | SMT | |
![]() | 750313710 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 5 V (DC) | 3.3 | 0.65 | Functional | 250 - 620 | 11 | 1.23:1 | 475 | 2500 | 6.73 | 10.2 | 4.19 | SMT | |
![]() | 750315240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PPTI Push-Pull Transformers | 5 V (DC) | 5 | 1 | Reinforced | 150 - 700 | 46 | 1:1.1 | 440 | 5000 | 12.32 | 15.41 | 11.89 | SMT |
Order Code | Datasheet | |
---|---|---|
![]() | 760390013 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 760390015 | SPEC |
![]() | 760390011 | SPEC |
![]() | 750313769 | SPEC |
![]() | 750313626 | SPEC |
![]() | 750316028 | SPEC |
![]() | 750316029 | SPEC |
![]() | 750316031 | SPEC |
![]() | 750316032 | SPEC |
![]() | 750315371 | SPEC |
![]() | 750316030 | SPEC |
![]() | 750316033 | SPEC |
![]() | 760390012 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 760390014 | SPEC |
![]() | 750313734 | SPEC |
![]() | 750313638 | SPEC |
![]() | 750313710 | SPEC |
![]() | 750315240 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V (DC)) | IOut1 (A) | Type of Insulation | fswitch (kHz) | ∫Udt (Vµs) | NPRI : NSEC | L (µH) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|