IC manufacturers Torex

IC manufacturers (97)

Torex XC9235

600mA Driver Tr. Built-In, Synchronous Step-Down DC/DC Converters

Overview

TopologyBuck Converter
Input voltage1.8-6 V
Switching frequency1200-3000 kHz
Output 16 V / 0.6 A
IC revision017

Description

The XC9235/XC9236/XC9237 series is a group of synchronous-rectification type DC/DC converters with a built-in 0.42Ω Pchannel MOS driver transistor and 0.52Ω N-channel MOS switching transistor, designed to allow the use of ceramic capacitors.Operating voltage range is from 2.0V to 6.0V (A~C types), 1.8V to 6.0V (D~G types). For the D/F types which have a reference voltage of 0.8 (accuracy:±2.0%), the output voltage can be set from 0.9V by using two external resistors. The A/B/C/E/G types have a fixed output voltage from 0.8V to 4.0V in increments of 0.05V(accuracy:±2.0%). The device provides a high efficiency,stable power supply with an output current of 600mA to be configured using only a coil and two capacitors connected externally. With the built-in oscillator, either 1.2MHz or 3.0MHz can be selected for suiting to your particular application. As for operation mode, the XC9235 series is PWM control, the XC9236 series is automatic PWM/PFM switching control and the XC9237 series can be manually switched between the PWM control mode and the automatic PWM/PFM switching control mode, allowing fast response, low ripple and high efficiency over the full range of loads (from light load to heavy load).The soft start and current control functions are internally optimized. During stand-by, all circuits are shutdown to reduce current consumption to as low as 1.0μA or less. The B/F/G types have a high speed soft-start as fast as 0.25ms in typical for quick turnon.With the built-in UVLO function, the internal P-channel MOS driver transistor is forced OFF when input voltage becomes 1.4V or lower.The B to G types integrate CL discharge function which enables the electric charge at the output capacitor CL to be discharged via the internal discharge switch located between the LX and VSS pins. When the devices enter stand-by mode, output voltage quickly returns to the VSS level as a result of this function.Four types of package SOT-25, USP-6C, USP-6EL and WLP-5-03 are available.

Features

  • Driver Transistor Built-In : 0.42Ω P-ch driver transistor0.52Ω N-ch switch transistor
  • Input Voltage : 2.0V ~ 6.0V (A/B/C types)1.8V ~ 6.0V (D/E/F/G types)
  • Output Voltage : 0.8V ~ 4.0V (Internally set)0.9V ~ 6.0V (Externally set)
  • High Efficiency : 92% (TYP.)*
  • Output Current : 600mA
  • Oscillation Frequency : 1.2MHz, 3.0MHz (+15%)
  • Maximum Duty Cycle : 100%
  • Control Methods : PWM (XC9235)
  • Function: Current Limiter Circuit Built-In(Constant Current & Latching)CL Discharge (B/C/D/E/F/G types)High Speed Soft Start (B/F/G type)
  • Capacitor: Low ESR Ceramic Capacitor
  • Operating Ambient Temperature: -40°C ~ 85°C
  • Packages : SOT-25 (A/B/C types only)USP-6CUSP-6EL (A/B/C/G types only)WLP-5-03 (A/B types only)
  • Environmentally Friendly : EU RoHS Compliant, Pb Free
  • Performance depends on external components and wiring on the PCB.

Typical applications

  • Bluetooth
  • Smart phones / Mobile phones, Mobile devices / terminals, Digital still cameras / Camcorders, Note PCs / Tablet PCs
  • Portable game consoles

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(A)
ISAT
(A)
IRP,40K
(A)
RDC typ.
(mΩ)
VOP
(V)
Samples
74438343015SPEC
9 files WE-MAPI SMT Power Inductor 1.5 0 2 3.95 180 85 SMT 1.3 3 2.05 150 80
74438323015SPEC
9 files WE-MAPI SMT Power Inductor 1.5 0 2.25 4.75 110 65 SMT 1.8 3.5 2.85 92 80
74438324015SPEC
9 files WE-MAPI SMT Power Inductor 1.5 0 2.5 4.7 99 60 SMT 2.2 3.7 3.05 82 80
74438334015SPEC
9 files WE-MAPI SMT Power Inductor 1.5 0 3.9 7.1 96 60 SMT 2 5.7 3.3 80 80
78438323015SPEC
8 files WE-MAIA SMT Power Inductor 1.5 2.85 2.25 4.75 110 65 SMT 92
78438334015SPEC
8 files WE-MAIA SMT Power Inductor 1.5 3.3 3.9 7.1 96 60 SMT 80
78438324015SPEC
8 files WE-MAIA SMT Power Inductor 1.5 3.05 2.5 4.7 99 60 SMT 82
74405024015SPEC
9 files WE-LQSH SMT High Saturation Power Inductor 1.5 72 68 SMT 2.1 3.5 60
74405031015SPEC
8 files WE-LQSH SMT High Saturation Power Inductor 1.5 77 60 SMT 2.2 4.1 64
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(A)
ISAT
(A)
IRP,40K
(A)
RDC typ.
(mΩ)
VOP
(V)
Samples