Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 20 V / 3.25 A |
IC revision | 1.0 |
The 65W ACF PD3.0 PPS Evaluation Board is composed of three main controllers, AP3306, APR340 and AP43771V. AP3306 is a highly integrated Active Clamp Flyback (ACF) controller that is optimally designed for offline power supply to meet ultra-low standby power, high power density, and comprehensive protection requirements. The APR340 is a secondary side Synchronous Rectification (SR) Controller. The AP43771V, a protocol decoder in charge of matching the associated charger capacity and request by an attached Type C-equipped device under charged (DUC), regulates the feedback network of the charger to fulfill voltage and current requirements from DUC. In addition, Gallium Nitride (GaN) FET is employed to further improve the efficiency and thermal performance.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447713220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 2.7 | 133 | 17.5 | 1030 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447713220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|