IC manufacturers Union

IC manufacturers (97)

Union UM3430AS

1A, 1MHz, Synchronous Step-Up DC-DC Converter

Overview

TopologyBoost Converter
Input voltage3.6 V
Output 15 V / 1 A
IC revision02

Description

The UM3430A is a synchronous rectified, fixed frequency, step-up DC/DC converter delivering high efficiency in low profile SOT23-6 and DFN6 2.0×2.0 packages. The device features true output load disconnection and adjustable output with a current limit of 1A. With an internal NMOS switch, PMOS synchronous rectifier and high switching frequency of 1MHz, the UM3430A is capable of supplying 5.0V output at 500mA from single Li-ion cell or 300mA from 2 cell AA input using low profile inductors and ceramic capacitors. Current mode PWM control with internal compensation as well as the synchronous rectifier and 1MHz high frequency lead tothe fewest number of external parts needed thereby saving BOM cost and PCB area. At light load,UM3430A enters automatically into pulse skipping mode to keep high efficiency. An internal dumping circuit will be connected to VIN when the switch is idle that eliminates switch ringing and reduces EMI interference. Minimum VIN operation after start-up is only limited by the battery’s ability to provide the necessary power as it enters a deeply discharge state.

Features

  • 5V at 500mA from single Li-Ion Cell
  • Up to 94% Efficiency
  • Output Load Disconnection
  • Internal Synchronous Rectifier
  • Input Current Limit 1A
  • Pulse Skipping Mode Operation withTypical IQ as 48μA
  • Shutdown Current Lower than 1μA
  • 1MHz Switching Frequency for LowProfile Inductor/Capacitor
  • Minimum Start-Up Voltage: 2.3V
  • Output Voltage: 2.5V to 5V
  • Anti-Ringing Control to Reduce EMI

Typical applications

  • On-The-Go VBUS Power
  • Medical Instruments
  • Digital Cameras, Handheld Instruments, Wireless Handsets, GPS Receivers

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples
74404041047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 4.7 1.55 1.3 91 60
Order Code Data­sheet Simu­lation
74404041047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Samples