IC manufacturers Xilinx

IC manufacturers (97)

Xilinx AFX Daughter Card

PHY Daughter Card

Overview

TopologyBuck Converter
Input voltage3.3 V
IC revision1.0

Description

The PHY daughter card provides Ethernet capability to Xilinx ML32x Development Platforms by using two Marvell Alaska Gigabit Ethernet over copper transceivers, 88E1111.

These PHY devices can perform all physical layer (PHY) functions, can operate at 10/100/1000 Mb/s, and support many interfaces to the MAC. The PHY daughter card connects to ML32x boards through the standard BERG header connector.

Features

  • Two Marvell Alaska PHY devices (88E1111) with 10/100/1000 Mb/s operation
  • Support for the following interfaces:

    -GMII/MII

    -SGMII

    -RGMII

  • Two power connection options:

    -ML32x header pins

    -5V external power jack

    -Two-port RJ-45 connector

  • 2.5V - 25 MHz crystal oscillator for both PHY devices
  • SMA connectors for the SGMII interface

Remarks:Ferrite Inductors From L1 To L12Used

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
744373240068SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 0.68 7.3 7.1 14 19 90 SMT
Order Code Data­sheet Simu­lation
744373240068SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples