Topology | Other Topology |
IC revision | 2015.1 |
The KCU1250 Characterization Kit provides everything you need to evaluate the 20 GTH 16.3Gbps transceivers available on the UltraScale™ XCKU040-FFVA1156 FPGA. Access to both the Integrated Bit Error Ratio Test (IBERT) demonstration and the Vivado® Design Suite enables quick evaluation of the industry leading GTH transceivers. Each GTH Quad and its associated reference clock are routed from the FPGA to the BullsEye connector pad thus enabling users to connect to a broad range of evaluation platforms, from backplanes and optical evaluation boards to high speed test equipment.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | LR (nH) | IR (A) | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744309025 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 250 | – | – | – | 0.165 | 37 | – | 9 | 13 | 76.6 | 75.6 | 88.5 | MnZn | 245 | 47.5 | 0.177 | SMT | |||
744373240068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 680 | – | – | – | – | 90 | – | 1.8 | 4.06 | 7.3 | 7.1 | 14 | – | – | – | 19 | SMT | |||
744310115 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1150 | – | – | – | 8.6 | 84 | – | 3 | 6.9 | 11.8 | 7.5 | 13 | Superflux | 1000 | – | 9.46 | SMT | |||
7443552430 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4300 | – | – | – | 14.1 | 33 | – | 4 | 10.2 | 10.9 | 3.5 | 8 | WE-PERM | 3000 | – | 15.51 | SMT | |||
744314490 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4900 | – | – | – | 14.5 | 56 | – | 4.8 | 6.9 | 8.3 | 2.2 | 6.5 | Superflux | 3400 | – | 15.95 | SMT | |||
74479887310A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10000 | 600 | 850 | 125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | – | – | – | – | – | 390 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744309025 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
744373240068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
744310115 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
7443552430 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
744314490 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
74479887310A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | LR (nH) | IR (A) | RDC max. (mΩ) | Mount | Samples |
---|