Topology | FPGA |
IC revision | 01 |
ONLY:BOM IS AVAILABLE
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | RDC max. (mΩ) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Qmin. | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744323068 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.68 | – | – | – | 4.79 | 51 | – | 2.8 | 10.6 | – | SMT | 5.269 | Superflux | SMT | 19.4 | 8 | 21 | – | 0.55 | ||
![]() | 7443320068 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 0.68 | – | – | – | – | 108 | – | 9.5 | 11.4 | 26 | SMT | 1.85 | Ferrite | SMT | 40.2 | 35.8 | 39.1 | – | 0.66 | ||
![]() | 74479787210Bi | SPEC | 74479787210A 74479887210A | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | WE-PMI Power Multilayer Inductor | 1 | 1450 | 1950 | 1150 | 60 | 75 | Low RDC | 0.8 | 2 | – | SMT | 75 | – | SMT | – | – | – | 23 | – | – |
![]() | 744311100 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1 | – | – | – | 4.6 | 85 | – | 3.8 | 6.9 | – | SMT | 4.6 | Superflux | SMT | 16.8 | 8 | 19 | – | 0.78 | ||
![]() | 744025001 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | – | – | 3000 | – | 180 | – | 2.8 | 2.8 | 2.6 | SMT | 42 | – | SMT | – | – | – | – | – | ||
![]() | 74408943033 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 3.3 | – | – | 3600 | – | 64 | – | 3.8 | 4.8 | 2.6 | SMT | 36 | – | SMT | – | – | – | – | – | ||
![]() | 74479887310A | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10 | 600 | 850 | 125 | 300 | 20 | High Saturation Current | 0.8 | 2 | – | SMT | 390 | – | SMT | – | – | – | 27 | – | ||
![]() | 74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 22 | – | – | – | – | 14 | – | 1.8 | 4.06 | – | SMT | 500 | – | – | 1.3 | 1.45 | 2.35 | – | – |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
![]() | 744323068 | SPEC | – | |
![]() | 7443320068 | SPEC | – | |
![]() | 74479787210Bi | SPEC | 74479787210A 74479887210A | – |
![]() | 744311100 | SPEC | – | |
![]() | 744025001 | SPEC | – | |
![]() | 74408943033 | SPEC | – | |
![]() | 74479887310A | SPEC | – | |
![]() | 74437324220 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | H (mm) | W (mm) | IR (A) | Mount | RDC max. (mΩ) | Material | Version | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Qmin. | LR (µH) | Samples |
---|