Topology | Buck Converter |
Input voltage | 3.3 V |
Switching frequency | 1200-1800 kHz |
Output 1 | 2.5 V |
IC revision | 0.4 |
The XM5251 synchronous buck converter is a high frequency step-down voltage regulator with current control mode. It can output 2.5A with excellent line and load regulation. The current is only 130uA at operating and less than 1uA at shutdown. This device is the ideally solution for small space and battery powered consume application, such as cellular phone and Hand-held device. The XM5251 integrates PWM controller, power switch and compensation network, required only five components to implement a 2.5A output switching power supply. It has internal fixed 1.5MHz frequency and makes application circuit smaller. The XM5251 is available in an adjustable output voltage version. The adjustable version has wide output range from 0.6V to VIN. The XM5251 series products are available in a QFN3X3-16L package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744373240022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744373240022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|