IC manufacturers XYSemi

IC manufacturers (98)

XYSemi XS5801

XS5801-SIP of Power Bank Total Solution

Overview

TopologyBoost Converter
Input voltage3.6-4.2 V
Switching frequency900-1500 kHz
IC revision0.3

Description

XS5801 is one SIP that it integrates Li-Battery Charge management、Li-Battery Protection and Boost converter in only SOP8-PP package. This SIP can charge with 1A current and also can output 5V 1A to load such as smart phone or MID.It only need few components and can reduce the BOM area and BOM cost.

Features

  • Charger input voltage-4.5V to 6V
  • Charger current-MAX 1A
  • Boost converter-MAX 14V output
  • Boost converter-MAX 5V 1A
  • Boost converter Frequency-1.2MHz
  • Li Protection OCU-4.25V ODU-2.9V
  • Li Protection OCP-3A

    -Have UVLO、OTP 、Short protection

  • 8-Pin SOP-PP Package

Typical applications

  • Power bank for Smart Phone
  • Power bank for MID、PAD

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 4.7 4.9 4 40 37 7345 Standard
Order Code Data­sheet Simu­lation
744777004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples