Show all
results
Loading results
...
Components
Login
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(254)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(39)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(116)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1-30 of 5873 reference designs
Filter values
3peak incorporated TPP05608 | Demoboard TPP05608, Rev. A.0
Buck Converter
|
V
in
2.8-6 V
3peak incorporated TPP30208 | Demoboard TPP302083, Rev. Rev A.0
Buck Converter
|
V
in
30 V
|
Output
2 A
3peak incorporated TPP36106 | Demoboard TPP361065, Rev. 2024-08-28
Buck Converter
|
V
in
4.5-36 V
|
Output
5 V / 1 A
3peak incorporated TPP36106 | Demoboard TPP361061, Rev. EA20230202A3
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
3peak incorporated TPP36106 | Demoboard TPP361060, Rev. EA20230202A3
Buck Converter
|
V
in
4.5-36 V
|
Output
1 A
3peak incorporated TPP36106 | Demoboard TPP361062 , Rev. EA20230202A3
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
3peak incorporated TPP361060 | Demoboard TPP361060, Rev. A.1
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
3peak incorporated TPP361063 | Demoboard TPP361063, Rev. A.1
Buck Converter
|
V
in
12-36 V
|
fsw
500-2200 kHz
3peak incorporated TPP36108 | Demoboard TPP361082, Rev. A.4
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
1 A
3peak incorporated TPP36108 | Demoboard TPP361080, Rev. Rev A.4
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
3peak incorporated TPP36108 | Demoboard TPP361081, Rev. Rev A.4
Buck Converter
|
V
in
4.5-36 V
|
Output
36 V / 1 A
3peak incorporated TPP36208 | Demoboard TPP362084, Rev. Rev A.3
Buck Converter
|
V
in
36 V
|
Output
2 A
3peak incorporated TPP362080 | Demoboard TPP362080
Buck Converter
|
V
in
4.5-30 V
|
fsw
500-2200 kHz
3peak incorporated TPP362080, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
3peak incorporated TPP362081, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
3peak incorporated TPP362081, Rev. A.5
Buck Converter
|
V
in
36 V
3peak incorporated TPP362082, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
3peak incorporated TPP362082, Rev. A.5
Buck Converter
|
V
in
36 V
|
Output
2 A
3peak incorporated TPP362083, Rev. A.0
Buck Converter
|
V
in
4.5-36 V
|
fsw
500-2200 kHz
|
Output
2 A
3peak incorporated TPP36308 | Demoboard TPP363083, Rev. 2024-02-22
Buck Converter
|
V
in
30-36 V
|
Output
3 A
3peak incorporated TPP36308 | Demoboard TPP363080, Rev. 2024-02-22
Buck Converter
|
V
in
4.5-36 V
|
Output
3 A
3peak incorporated TPP36308 | Demoboard TPP363080, Rev. A.2
Buck Converter
|
V
in
4.5-36 V
|
fsw
400-1000 kHz
|
Output
5 V / 3 A
3peak incorporated TPP36308 | Demoboard TPP363082, Rev. Rev.A.0
Buck Converter
|
V
in
4.5-36 V
|
Output
1 A
3peak incorporated TPP60308 | Demoboard TPP60308, Rev. A.0
Buck Converter
|
V
in
60 V
|
fsw
100-2500 kHz
3peak incorporated TPP60506 | Demoboard TPP60506, Rev. A.0
Buck Converter
|
V
in
60 V
|
fsw
100-2500 kHz
|
Output
5 A
Ablic S-19914A, Rev. 1.2
Buck Converter
|
V
in
4-36 V
|
fsw
1980-2420 kHz
|
Output
12 V / 1 A
Ablic S-19914B, Rev. 1.2
Buck Converter
|
V
in
4-36 V
|
fsw
1980-2420 kHz
|
Output
12 V / 1 A
Ablic S-19915A, Rev. 1.2
Buck Converter
|
V
in
4-36 V
|
fsw
1980-2420 kHz
|
Output
12 V / 1 A
Ablic S-19915B, Rev. 1.2
Buck Converter
|
V
in
4-36 V
|
fsw
1980-2420 kHz
|
Output
12 V / 1 A
Ablic S-8580AA, Rev. 2.0
Buck Converter
|
V
in
4-36 V
|
Output
12 V / 0.6 A
1
2
3
4
5
...
196
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes