Show all
results
Loading results
...
Components
Login
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(248)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(25)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(37)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(114)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(100)
Silicontent Technology
(59)
Silvertel
(60)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(21)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1-30 of 1079 reference designs
Filter values
Allegro Microsystems A80803 | Demoboard APEK80803KET-BO, Rev. 2
Boost Converter
|
V
in
5-37 V
Allegro Microsystems A8508, Rev. 1
Boost Converter
|
V
in
9-40 V
|
fsw
300-800 kHz
Allegro Microsystems A8509
Boost Converter
|
V
in
9-40 V
|
fsw
300-800 kHz
Alpha & Omega Semiconductor AOZ3276 | Demoboard AOZ3276 Evaluation Board
Boost Converter
|
V
in
12 V
|
Output
1.25 V
Alpha & Omega Semiconductor AOZ1605AI
Boost Converter
Alpha & Omega Semiconductor AOZ1954
Boost Converter
|
V
in
2.7-5.5 V
|
Output
39 V / 0.03 A
Alpha & Omega Semiconductor AOZ1965
Boost Converter
|
V
in
2.7-5.5 V
Alpha & Omega Semiconductor AOZ1966DI
Boost Converter
|
V
in
2.7-5.5 V
Alpha & Omega Semiconductor AOZ1967DI
Boost Converter
|
V
in
2.7-5.5 V
Alpha & Omega Semiconductor AOZ1977, Rev. 2.1
Boost Converter
|
V
in
8-30 V
|
fsw
85-402 kHz
|
Output
16 V
Alpha & Omega Semiconductor AOZ1977-1, Rev. 1.0
Boost Converter
|
V
in
8-30 V
|
fsw
85-402 kHz
|
Output
200 V / 0.2 A
Alpha & Omega Semiconductor AOZ1978, Rev. 1.0
Boost Converter
|
V
in
8-18 V
|
fsw
170-230 kHz
Analog Devices 71M6XXX, Rev. 4
Boost Converter
Analog Devices 73M1822, Rev. 1.6
Boost Converter
|
V
in
0.5 V
|
fsw
7.2-16 kHz
|
Output
3.3 V
Analog Devices 73M1922
Boost Converter
|
V
in
0.5 V
|
fsw
7.2-16 kHz
|
Output
3.3 V
Analog Devices 73M1966B, Rev. 1.6
Boost Converter
|
V
in
5.5 V
|
fsw
8-16 kHz
|
Output
0.45 V
Analog Devices 73M2901CE, Rev. 3.4
Boost Converter
|
V
in
2.7-3.6 V
Analog Devices AD7625, Rev. B
Boost Converter
|
V
in
4.09 V
|
Output
4.09 V
Analog Devices AD7626, Rev. C
Boost Converter
|
V
in
5 V
Analog Devices ADAU1977, Rev. C
Boost Converter
|
V
in
3.3 V
Analog Devices ADAU1977, Rev. C
Boost Converter
|
V
in
3.3 V
Analog Devices ADD5211
Boost Converter
|
V
in
4.5-40 V
|
fsw
200-1200 kHz
|
Output
90 V / 0.2 A
Analog Devices ADP1055, Rev. A
Boost Converter
|
fsw
48-1000 kHz
Analog Devices ADP1606, Rev. D
Boost Converter
|
V
in
0.8-1.8 V
|
fsw
1800-2200 kHz
|
Output
1.8 V
Analog Devices ADP1607, Rev. D
Boost Converter
|
V
in
0.8-3.3 V
|
fsw
1800-2200 kHz
|
Output
3.3 V
Analog Devices ADP1614, Rev. B
Boost Converter
|
V
in
2.5-5.5 V
|
fsw
650-1300 kHz
|
Output
20 V / 4 A
Analog Devices ADP1649
Boost Converter
|
V
in
2.7-5 V
|
fsw
1500-3000 kHz
|
Outputs
5 V / 0.5 A, 5 V / 1 A
Analog Devices ADP1828LC
Boost Converter
|
V
in
5.5-13.2 V
|
fsw
300-600 kHz
|
Output
1.8 V / 5 A
Analog Devices ADP1874, Rev. A
Boost Converter
|
V
in
2.95-20 V
|
fsw
300-1000 kHz
|
Output
0.6 V
Analog Devices ADP1875, Rev. A
Boost Converter
|
V
in
2.95-20 V
|
fsw
300-1000 kHz
|
Output
0.6 V
1
2
3
4
5
...
36
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes