OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyMLCCs - Multilayer Ceramic Chip CapacitorsProduct seriesWCAP-CSMH Mid and High Voltage

WCAP-CSMH Mid and High Voltage EXTENDED

Mid and High Voltage

WCAP-CSMH Mid and High Voltage

Characteristics

  • Product series for mid and high voltage up to 3 kV(DC)
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X7R (Class II)
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering
  • Wave soldering only valid for 0603, 0805; thickness < 0.85 mm

Reference Designs

  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems

Applications

  • Ports protection against EFT and surge
  • Blocking
  • High voltage coupling
  • Snubber

Products

All
0603
0805
1206
1210
1808
1812
2220
Order Code Data­sheet Simu­lation Downloads StatusCTol. CVR
(V (DC))
SizeOperating TemperatureQmin.DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples
885342009004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 pF ±5% 2000 1210 -55 °C up to +125 °C 60010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885342
885342010001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 pF ±5% 3000 1808 -55 °C up to +125 °C 60010 GΩ NP0 Class I 4.5 2.03 1.25 0.5 7" Tape & Reel885342
885342006001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 pF ±5% 250 0603 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885341
885342007004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.15 pF ±5% 250 0805 -55 °C up to +125 °C 70010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885342009002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 pF ±5% 1000 1210 -55 °C up to +125 °C 84010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel885342
885342008008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 pF ±5% 1000 1206 -55 °C up to +125 °C 84010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885342
885342006002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 pF ±5% 250 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885342007006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 pF ±5% 500 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885341
885342008001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.47 pF ±5% 500 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885341
885342010002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.68 pF ±5% 3000 1808 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 2.03 1.25 0.5 7" Tape & Reel885342
885342008010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.68 pF ±5% 2000 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342206001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±10% 250 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885341
885342207001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±10% 200 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885342207015SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±10% 1000 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885342
885342008004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±5% 630 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel885341
885342008011SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±5% 2000 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342208022SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±10% 2000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342010003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±5% 3000 1808 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 2.03 2 0.5 7" Tape & Reel885342
885342006003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±5% 250 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885341
885342008009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±5% 1000 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342011002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±5% 1000 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.5 7" Tape & Reel885342
885342014230SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 pF ±5% 2000 2220 -55 °C up to +125 °C 100010 GΩ NP0 Class I 5.7 5 2 0.85 7" Tape & Reel
885342208016SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.150 pF ±10% 1000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342009005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 pF ±5% 2000 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 1.6 0.75 7" Tape & Reel885342
885342209008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 pF ±10% 2000 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel885342
885342006004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 pF ±5% 250 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885342007001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 pF ±5% 200 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel
885342008002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 pF ±5% 500 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885342007002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.330 pF ±5% 200 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel
885342206002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.330 pF ±10% 250 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885342006005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±5% 250 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885341
885342207002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 200 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885342207007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 250 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885342207012SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 500 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885341
885342208017SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 1000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342208023SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 2000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342210003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 3000 1808 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 2.03 2 0.5 7" Tape & Reel885342
885342208005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 pF ±10% 500 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885341
885342210001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 2000 1808 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 2.03 1.25 0.5 7" Tape & Reel885342
885342206003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 250 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885341
885342007003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±5% 200 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel885341
885342207003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 200 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885342207008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 250 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885342207013SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 500 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885341
885342008003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±5% 500 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.6 0.6 7" Tape & Reel
885342008005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±5% 630 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.6 0.6 7" Tape & Reel
885342208006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 500 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel
885342208018SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 1000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342208024SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 2000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885342
885342009003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±5% 1000 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 1.6 0.75 7" Tape & Reel885342
885342209006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 1000 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel885342
885342209009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 2000 1210 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel885342
885342210004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 3000 1808 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 2.03 2 0.5 7" Tape & Reel885342
885342011001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±5% 500 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.5 7" Tape & Reel
885342211009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 3000 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel885342
885342208011SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 nF ±10% 630 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885341
885342206004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1.5 nF ±10% 250 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885342008006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1.5 nF ±5% 630 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.6 0.6 7" Tape & Reel
885342011003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1.5 nF ±5% 1000 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 2 0.5 7" Tape & Reel885342
885342007005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±5% 250 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel885341
885342008007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±5% 630 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.6 0.6 7" Tape & Reel885341
885342208019SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±10% 1000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342210002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±10% 2000 1808 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 2.03 2 0.5 7" Tape & Reel885342
885342207016SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±10% 1000 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885342
885342211007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±10% 2000 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.5 7" Tape & Reel885342
885342211010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±10% 3000 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 2.5 0.5 7" Tape & Reel885342
885342208007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 nF ±10% 500 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885341
885342206005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.3.3 nF ±10% 250 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885342208020SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±10% 1000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342207004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±10% 200 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885342207009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±10% 250 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel885341
885342009001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±5% 200 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 1.6 0.75 7" Tape & Reel
885342211001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±10% 200 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.5 7" Tape & Reel885341
885342211008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±10% 2000 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel885342
885342208008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.4.7 nF ±10% 500 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885341
885342009007SPEC
4 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.5.6 nF ±5% 1000 121010 GΩ NP0 Class I 3.2 2.5 1.6 0.75 7" Tape & Reel
885342206006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 250 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885341
885342207005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 200 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885342207010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 250 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885341
885342207014SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 500 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885341
885342208021SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 1000 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885342
885342211004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 500 1812 -55 °C up to +125 °C 2.510 GΩ X7R Class II 4.5 3.2 1.25 0.5 7" Tape & Reel885341
885342208003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 250 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel
885342208009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 500 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885341
885342208012SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.10 nF ±10% 630 1206 -55 °C up to +125 °C 2.510 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885341
885342209001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.15 nF ±10% 200 1210 -55 °C up to +125 °C 2.56.667 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885342208013SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.15 nF ±10% 630 1206 -55 °C up to +125 °C 2.56.667 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel885341
885342207006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 200 0805 -55 °C up to +125 °C 2.54.545 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885342207011SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 250 0805 -55 °C up to +125 °C 2.54.545 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885341
885342209007SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 1000 1210 -55 °C up to +125 °C 2.54.55 GΩ X7R Class II 3.2 2.5 1.6 0.75 7" Tape & Reel885342
885342208014SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 630 1206 -55 °C up to +125 °C 2.54.545 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885341
885342208001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 200 1206 -55 °C up to +125 °C 2.54.545 GΩ X7R Class II 3.2 1.6 1.25 0.6 7" Tape & Reel
885342208010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 500 1206 -55 °C up to +125 °C 2.54.545 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885342214216SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.22 nF ±10% 2000 2220 -55 °C up to +125 °C 2.55 GΩ X7R Class II 5.7 5 2.8 0.85 7" Tape & Reel
885342209004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 nF ±10% 630 1210 -55 °C up to +125 °C 2.53.03 GΩ X7R Class II 3.2 2.5 1.6 0.75 7" Tape & Reel885341
885342208015SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.33 nF ±10% 630 1206 -55 °C up to +125 °C 2.53.03 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885341
885342208026SPEC
4 files New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years.47 nF ±10% 630 1206 2.52.127 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885342209005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.68 nF ±10% 630 1210 -55 °C up to +125 °C 2.51.471 GΩ X7R Class II 3.2 2.5 2 0.75 7" Tape & Reel885341
885342209002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 200 1210 -55 °C up to +125 °C 2.51 GΩ X7R Class II 3.2 2.5 1.6 0.75 7" Tape & Reel
885342211002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 200 1812 -55 °C up to +125 °C 2.51 GΩ X7R Class II 4.5 3.2 1.25 0.5 7" Tape & Reel885341
885342211005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 500 1812 -55 °C up to +125 °C 2.51 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel885341
885342211006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 630 1812 -55 °C up to +125 °C 2.51 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel885341
885342208002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 200 1206 -55 °C up to +125 °C 2.51 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885342208004SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 250 1206 -55 °C up to +125 °C 2.51 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885342214173SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 nF ±10% 1000 2220 -55 °C up to +125 °C 2.51 GΩ X7R Class II 5.7 5 2.5 0.85 7" Tape & Reel
885342209003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 nF ±10% 250 1210 -55 °C up to +125 °C 2.50.455 GΩ X7R Class II 3.2 2.5 2.5 0.75 7" Tape & Reel885341
885342214142SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.220 nF ±10% 630 2220 -55 °C up to +125 °C 2.50.5 GΩ X7R Class II 5.7 5 2 0.85 7" Tape & Reel
885342211003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.470 nF ±10% 250 1812 -55 °C up to +125 °C 2.50.213 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel885341
885342214002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 µF ±10% 250 2220 -55 °C up to +125 °C 2.50.1 GΩ X7R Class II 5.7 5 2 0.85 7" Tape & Reel
885342214001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.1 µF ±10% 630 2220 -55 °C up to +125 °C 2.50.1 GΩ X7R Class II 5.7 5 2.8 0.85 7" Tape & Reel
885342214003SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.2.2 µF ±10% 250 2220 -55 °C up to +125 °C 2.50.05 GΩ X7R Class II 5.7 5 2.5 0.85 7" Tape & Reel
Order Code Data­sheet Simu­lation
885342009004SPEC
885342010001SPEC
885342006001SPEC
885342007004SPEC
885342009002SPEC
885342008008SPEC
885342006002SPEC
885342007006SPEC
885342008001SPEC
885342010002SPEC
885342008010SPEC
885342206001SPEC
885342207001SPEC
885342207015SPEC
885342008004SPEC
885342008011SPEC
885342208022SPEC
885342010003SPEC
885342006003SPEC
885342008009SPEC
885342011002SPEC
885342014230SPEC
885342208016SPEC
885342009005SPEC
885342209008SPEC
885342006004SPEC
885342007001SPEC
885342008002SPEC
885342007002SPEC
885342206002SPEC
885342006005SPEC
885342207002SPEC
885342207007SPEC
885342207012SPEC
885342208017SPEC
885342208023SPEC
885342210003SPEC
885342208005SPEC
885342210001SPEC
885342206003SPEC
885342007003SPEC
885342207003SPEC
885342207008SPEC
885342207013SPEC
885342008003SPEC
885342008005SPEC
885342208006SPEC
885342208018SPEC
885342208024SPEC
885342009003SPEC
885342209006SPEC
885342209009SPEC
885342210004SPEC
885342011001SPEC
885342211009SPEC
885342208011SPEC
885342206004SPEC
885342008006SPEC
885342011003SPEC
885342007005SPEC
885342008007SPEC
885342208019SPEC
885342210002SPEC
885342207016SPEC
885342211007SPEC
885342211010SPEC
885342208007SPEC
885342206005SPEC
885342208020SPEC
885342207004SPEC
885342207009SPEC
885342009001SPEC
885342211001SPEC
885342211008SPEC
885342208008SPEC
885342009007SPEC
885342206006SPEC
885342207005SPEC
885342207010SPEC
885342207014SPEC
885342208021SPEC
885342211004SPEC
885342208003SPEC
885342208009SPEC
885342208012SPEC
885342209001SPEC
885342208013SPEC
885342207006SPEC
885342207011SPEC
885342209007SPEC
885342208014SPEC
885342208001SPEC
885342208010SPEC
885342214216SPEC
885342209004SPEC
885342208015SPEC
885342208026SPEC
885342209005SPEC
885342209002SPEC
885342211002SPEC
885342211005SPEC
885342211006SPEC
885342208002SPEC
885342208004SPEC
885342214173SPEC
885342209003SPEC
885342214142SPEC
885342211003SPEC
885342214002SPEC
885342214001SPEC
885342214003SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusCTol. CVR
(V (DC))
SizeOperating TemperatureQmin.DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them