Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3331-3360 of 12307 reference designs
Filter values
Diodes Incorporated AP66060FCHW9 | Demoboard AP66060QFCHW9-EVM, Rev. 2.0
Buck Converter
|
V
in
3.8-60 V
|
fsw
1000-2200 kHz
|
Output
50 V / 0.6 A
Diodes Incorporated AP72200 | Demoboard AP72200WLCSP-20-EVM, Rev. 1.0
Buck Converter
|
V
in
2.3-5.5 V
|
Output
5.14 V / 2 A
Diodes Incorporated AP72200 | Demoboard AP72200-EVM, Rev. 1-2
Buck-Boost Converter
|
V
in
2.3-5.5 V
|
fsw
2100-2900 kHz
|
Output
3.4 V / 2 A
Diodes Incorporated AP72250CJ12 | Demoboard AP72250CJ12-EVM, Rev. 1
Boost Converter
|
V
in
0.8-5.5 V
|
Output
5.5 V / 2 A
Diodes Incorporated API9221 | Demoboard API9221EV1, Rev. 3
Other Topology
Diodes Incorporated PAM2303, Rev. 1-2
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-1800 kHz
|
Output
1.2 V / 3 A
Diodes Incorporated PAM2310 | Demoboard PAM2310 EB09AA, Rev. 1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
1.8 V / 2 A, 1.5 V / 2 A, 1.2 V / 2 A, 2.5 V / 2 A, 3.3 V / 2 A
Diodes Incorporated PAM2310, Rev. 1-0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
3.3 V / 2 A, 2.5 V / 2 A, 1.8 V / 2 A
Diodes Incorporated PAM2316, Rev. 1-1
Buck Converter
|
V
in
3.3 V
|
Outputs
1.2 V / 2 A, 1.8 V / 2 A, 1.5 V / 2 A
Diodes Incorporated PAM2316 | Demoboard PAM2316 EB18AA, Rev. V1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
1.8 V / 2 A, 1.5 V / 2 A, 1.2 V / 2 A
Diodes Incorporated PAM2319 | Demoboard PAM2319 EB18AA, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Output
3.3 V / 2 A
Diodes Incorporated PAM2319 | Demoboard PAM2319 EB18AA, Rev. 1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Output
3.3 V / 1 A
Diodes Incorporated PAM2320 | Demoboard PAM2320 EB16AA, Rev. 2.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.3 V / 3 A
Diodes Incorporated PAM2321 | Demoboard PAM2321 EB19AA DFN33-10, Rev. V1.0
Buck Converter
|
V
in
2.7-5.5 V
|
Outputs
2.5 V / 2 A, 3.3 V / 2 A
Diodes Incorporated PAM2325 | Demoboard PAM2325 EV, Rev. V1.0
Buck Converter
|
V
in
2.5-5.5 V
|
Outputs
1.5 V / 3.5 A, 1.2 V / 3.5 A
Diodes Incorporated PAM2861 | Demoboard PAM2861EV, Rev. V1.0
Buck Converter
|
V
in
40 V
Diodes Incorporated PAM2863 | Demoboard PAM2863EV, Rev. V1.0
Buck Converter
|
Output
2 A
Diodes Incorporated PAM8403, Rev. 1-4
Buck Converter
|
V
in
2.5-5.5 V
Diodes Incorporated ZXLD1320, Rev. Issue 1
Buck Converter
|
V
in
4-18 V
|
fsw
600 kHz
|
Output
1.5 A
Diodes Incorporated ZXLD1320 | Demoboard ZXLD1320EV1, Rev. Issue 2
Buck Converter
|
V
in
4-18 V
|
Output
1.5 A
Diodes Incorporated ZXLD1320 | Demoboard ZXLD1320EV3, Rev. Issue 2
Buck Converter
|
V
in
5-18 V
|
Output
2.8 A
Diodes Incorporated ZXLD1321, Rev. Issue 1
SEPIC Buck-Boost Topology
|
V
in
8-30 V
|
fsw
600 kHz
|
Output
17 V / 1 A
Diodes Incorporated ZXLD1321, Rev. Issue 1
Boost Converter
|
V
in
1.2-12 V
|
fsw
600 kHz
|
Output
1 A
Diodes Incorporated ZXLD1321 | Demoboard ZXLD1321EV1, Rev. Issue 1
Boost Converter
|
V
in
2-3.4 V
|
Output
1 A
Diodes Incorporated ZXLD1321 | Demoboard ZXLD1321EV2, Rev. Issue 2
Boost Converter
|
V
in
2-3.4 V
|
Output
1 A
Diodes Incorporated ZXLD1321, Rev. ZXLD1321EV1
Other Topology
Diodes Incorporated ZXLD1322, Rev. 3-2
Buck Converter
|
V
in
2.5-15 V
|
fsw
600 kHz
|
Output
0.7 A
Diodes Incorporated ZXLD1322 | Demoboard ZXLD1322EV1, Rev. Issue 1
Buck Converter
|
V
in
2.5-6 V
|
Output
0.5 A
Diodes Incorporated ZXLD1322 | Demoboard ZXLD1322EV2, Rev. Issue 2
Buck Converter
|
V
in
2.5-6 V
|
Output
0.5 A
Diodes Incorporated ZXLD1362 | Demoboard AN57, Rev. Issue 1
Buck Converter
|
V
in
7-60 V
|
fsw
1000 kHz
|
Output
1 A
previous
1
...
110
111
112
113
114
...
411
next
Cart
Your cart is empty.
Get samples and quotes