Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3931-3960 of 12310 reference designs
Filter values
Infineon Technologies IRSM836-045MA | Demoboard EVAL-M1-36-45A, Rev. 1.2
Other Topology
Infineon Technologies IRSM836-084MA | Demoboard EVAL-M1-36-84A, Rev. 1.1
Other Topology
Infineon Technologies IRSM836-084MA | Demoboard EVAL-M1-36-84A, Rev. 1.2
Other Topology
Infineon Technologies IRXLED09 | Demoboard UG_201705_PL16_05, Rev. 1.2
Power Factor Correction
|
V
in
90-265 V
|
Outputs
200 V / 0.35 A, 105 V / 0.7 A
Infineon Technologies IRXPSU2, Rev. F
Other Topology
Infineon Technologies IRXPSU3, Rev. 5
Other Topology
Infineon Technologies iSSI30R11H | Demoboard EVAL-ISSI30R11H, Rev. 01
Other Topology
Infineon Technologies ISSI30R12H | Demoboard EVAL-ISSI30R12H, Rev. 01
Other Topology
Infineon Technologies MA12070 | Demoboard DEMO_BASSAMP_60W_MA12070, Rev. 1.0
Class D Audio Amplifier
Infineon Technologies MA12070 | Demoboard AN_2105_PL88_2105_151947, Rev. 1.2
Class D Audio Amplifier
Infineon Technologies MA120XX, Rev. 1.0
Other Topology
Infineon Technologies MA2304DNS | Demoboard EVAL_AUDIO_MA2304DNS, Rev. 1.1
Other Topology
Infineon Technologies MB9B566L | Demoboard SK-FM4-9B560L-IOLINK, Rev. 1.5
Buck Converter
Infineon Technologies MP2162AGQH | Demoboard HX3PD_Gen2, Rev. 04
Buck Converter
Infineon Technologies MP8759GD | Demoboard HX3PD_Gen2, Rev. 04
Buck Converter
Infineon Technologies PAG1S, PAG1P, Rev. 4.2
Buck Converter
|
V
in
90-265 V
Infineon Technologies PFD7 | Demoboard EVAL-M7-HVMOS-INV, Rev. 1.0
Positive to Negative Converter
|
V
in
220 V
|
Outputs
5 V / 0.15 A, 15 V / 0.1 A
Infineon Technologies S6E1A | Demoboard SK-FM0-S6E1A1-IOLINK, Rev. A
Other Topology
|
fsw
40 kHz
Infineon Technologies SN6501DBVT | Demoboard Dp2x_If_Board_V64, Rev. 02.06.2014
Other Topology
Infineon Technologies TDA4863
Other Topology
|
V
in
140-240 V
|
Output
54 V / 3.5 A
Infineon Technologies TDA4863-2G, Rev. 2.0
Other Topology
|
V
in
140-240 V
|
Output
54 V / 3.5 A
Infineon Technologies TDA4863-2G, Rev. 2.0
Power Factor Correction
|
V
in
85-240 V
|
Output
48 V / 0.1 A
Infineon Technologies TDA4863-2G, Rev. 2.0
Other Topology
Infineon Technologies TDA4863G, Rev. 2
Other Topology
Infineon Technologies TLD5190QV | Demoboard TLD5190IVREG-EVAL, Rev. 1.00
Buck-Boost Converter
|
V
in
5.5-35 V
|
Outputs
41.8 V / 1.5 A, 22.5 V / 6 A
Infineon Technologies TLD5501-2QV | Demoboard TLD5501-2ADBPRE_REF, Rev. 1.00
Buck Converter
|
V
in
4.5-55 V
|
Outputs
5 V / 12 A, 5 V / 12 A
Infineon Technologies TLD6098-1 | Demoboard TLD6098-1_2B_EVAL, Rev. 1.00
Boost Converter
|
V
in
8-27 V
|
Output
1 A
Infineon Technologies TLD6098-1 | Demoboard TLD6098-1SEPIC_EVAL, Rev. 1.00
SEPIC Buck-Boost Topology
|
V
in
8-27 V
|
Output
1 A
Infineon Technologies TLD6098-2 | Demoboard TLD6098-2DPVB2G_EVAL, Rev. 1.00
Boost Converter
|
V
in
8-27 V
|
Output
52 V / 7 A
Infineon Technologies TLE8386-2EL | Demoboard EVAL-XMC4800PSOC6M5, Rev. 01
Other Topology
previous
1
...
130
131
132
133
134
...
411
next
Cart
Your cart is empty.
Get samples and quotes