Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(913)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5011-5040 of 12719 reference designs
Filter values
Microchip MCP1322T | Demoboard UNG-8154, Rev. A
Other Topology
Microchip MCP1322T | Demoboard UNG-8160 USB7202, Rev. A
Other Topology
Microchip MCP1322T | Demoboard UNG-8159 USB7256, Rev. A
Other Topology
Microchip MCP1322T | Demoboard UNG-8186 SVB6, Rev. B0
Other Topology
Microchip MCP1407, Rev. rev 1
Power Factor Correction
|
V
in
4.5-18 V
Microchip MCP14628 | Demoboard Battery Charger Using an Inverse SEPIC Topology, Rev. A
SEPIC Buck-Boost Topology
|
Output
7.2 V
Microchip MCP14700 | Demoboard EV84C64A, Rev. A
Other Topology
|
V
in
5 V
|
Output
9 V / 6 A
Microchip MCP14A0452 | Demoboard Digital power kit (PFC) 50W, Rev. 5
Power Factor Correction
|
V
in
12-26 V
|
fsw
10-1000 kHz
|
Output
42 V / 1.3 A
Microchip MCP14A0452 | Demoboard DV330101, Rev. A
Power Factor Correction
|
V
in
12-26 V
|
Output
3 V / 5 A
Microchip MCP14E4 | Demoboard 750W-AC-DC, Rev. 0.3
Buck Converter
|
V
in
400 V
|
Output
12 V
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
5 V
|
Output
1 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
3-4.2 V
|
Output
1.5 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
2.7-4.5 V
|
Output
1.2 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
2.7-4.5 V
|
Output
1.5 V / 0.5 A
Microchip MCP1602, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
Output
4.5 V
Microchip MCP1603 | Demoboard MCP1603EV, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1500-2800 kHz
|
Output
3.3 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
2.7-4.5 V
|
Outputs
1.2 V / 0.5 A, 1.8 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
3-4.2 V
|
Output
1.5 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
5 V
|
Output
1 V / 0.5 A
Microchip MCP1603, Rev. B
Buck Converter
|
V
in
2.7-5.5 V
Microchip MCP1603B, Rev. B
Buck Converter
|
V
in
2.7-4.5 V
|
fsw
1500-2800 kHz
|
Output
1.8 V / 0.5 A
Microchip MCP1603B, Rev. B
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1500-2800 kHz
|
Outputs
1.8 V / 0.5 A, 3.3 V / 0.5 A, 4.5 V / 0.5 A
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
5 V
|
fsw
1500-2800 kHz
|
Output
1 V / 0.5 A
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
2.7-4.5 V
|
fsw
1500-2800 kHz
|
Outputs
1.2 V / 0.5 A, 1.8 V / 0.5 A
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
3-4.2 V
|
fsw
1500-2800 kHz
|
Output
1.5 V / 0.5 A
Microchip MCP1603L, Rev. B
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1500-2800 kHz
|
Outputs
1.2 V / 0.5 A, 4.5 V, 2.5 V / 0.5 A, 1.8 V / 0.5 A, 1.5 V / 0.5 A, 3.3 V / 0.5 A
Microchip MCP1623
Boost Converter
|
V
in
0.9-1.7 V
|
Output
3.3 V
Microchip MCP1624, Rev. C
Boost Converter
|
V
in
0.9-1.7 V
|
Output
3.3 V
Microchip MCP16251, Rev. A
Boost Converter
|
V
in
1.8-5.5 V
|
Output
3.3 V / 0.08 A
Microchip MCP16251, Rev. A
Boost Converter
|
V
in
0.35 V
|
Output
5.5 V
previous
1
...
166
167
168
169
170
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes