Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6031-6060 of 12739 reference designs
Filter values
Monolithic Power Systems MPQ28261, Rev. 1.12
Buck Converter
|
V
in
7-21 V
|
fsw
425-575 kHz
|
Output
1.2 V / 3 A
Monolithic Power Systems MPQ3359A-AEC1, MP3359A | Demoboard EVQ3359A-LE-00A, Rev. 1.0
Boost Converter
|
V
in
12 V
Monolithic Power Systems MPQ3359-AEC1 | Demoboard EVQ3359-LE-00A, Rev. 1.0
Boost Converter
|
V
in
12 V
Monolithic Power Systems MPQ3425 | Demoboard EVQ3425-L-00A, Rev. 1.0
Boost Converter
|
V
in
3-22 V
|
fsw
300-2000 kHz
|
Output
48 V / 0.35 A
Monolithic Power Systems MPQ3426, Rev. 1.0
Boost Converter
|
V
in
8-22 V
|
fsw
300-2000 kHz
|
Output
24 V / 1 A
Monolithic Power Systems MPQ3426, Rev. 1.0
Boost Converter
|
V
in
6-9 V
|
fsw
300-2000 kHz
|
Output
12 V / 2 A
Monolithic Power Systems MPQ3426 | Demoboard EVQ3426-L-00A, Rev. 1.0
Boost Converter
|
V
in
6-9 V
|
fsw
300-2000 kHz
|
Output
12 V / 2 A
Monolithic Power Systems MPQ3426 | Demoboard EVQ3426-L-00A, Rev. 1.1
Boost Converter
|
V
in
6-9 V
|
Output
12 V / 2 A
Monolithic Power Systems MPQ3452 | Demoboard EVQ3452-L-00A, Rev. 1.0
Boost Converter
|
V
in
5-12 V
|
fsw
300-2000 kHz
|
Output
15 V / 1 A
Monolithic Power Systems MPQ3524GDE-4000-AEC1 | Demoboard EVQ3524-D-4000-00A, Rev. 1.0
Buck Converter
|
V
in
3.3-20 V
|
Output
5 V / 4 A
Monolithic Power Systems MPQ3910, Rev. 00
Buck-Boost Converter
|
V
in
80-140 V
|
Output
110 V / 0.3 A
Monolithic Power Systems MPQ4210 | Demoboard EVQ4210-U-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
5-40 V
|
Output
28 V
Monolithic Power Systems MPQ4214 | Demoboard EVQ4214-U-00A , Rev. 1.2
Buck-Boost Converter
|
V
in
6-40 V
|
Output
36 V / 5 A
Monolithic Power Systems MPQ4242B-AEC1 | Demoboard EVQ4242B-VE-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
4.8-36 V
|
Output
22.5 V / 5 A
Monolithic Power Systems MPQ4263 | Demoboard EVQ4263-QVE-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
3.6-36 V
Monolithic Power Systems MPQ4321 | Demoboard EVQ4321-D-00A, Rev. 1.0
Buck Converter
|
V
in
3.3-36 V
|
Output
5 V / 1 A
Monolithic Power Systems MPQ4323M | Demoboard EVQ4323M-G-00A, Rev. 1.0
Buck Converter
|
V
in
6-36 V
|
fsw
350-2500 kHz
|
Output
5 V / 3 A
Monolithic Power Systems MPQ4324GLE-4000-AEC1 | Demoboard EVQ4324-L-4000-00A, Rev. 1.0
Buck Converter
|
V
in
3.3-36 V
|
Output
5 V / 4 A
Monolithic Power Systems MPQ4425 | Demoboard EV4425-QB-02A, Rev. 1
Buck Converter
Monolithic Power Systems MPQ4456, Rev. 1.01
Buck Converter
|
V
in
36 V
|
fsw
4000 kHz
|
Output
5 V / 1 A
Monolithic Power Systems MPQ4456, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
2.5 V / 1 A
Monolithic Power Systems MPQ4456, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
3.3 V / 1 A
Monolithic Power Systems MPQ4456, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
1.8 V / 1 A
Monolithic Power Systems MPQ4456, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
5 V / 1 A
Monolithic Power Systems MPQ4456, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
12 V / 1 A
Monolithic Power Systems MPQ4456, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
36 V / 1 A
Monolithic Power Systems MPQ4458, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
3.3 V / 1 A
Monolithic Power Systems MPQ4458, Rev. 1.01
Buck Converter
|
V
in
36 V
|
fsw
4000 kHz
|
Output
5 V / 1 A
Monolithic Power Systems MPQ4458, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
1.8 V / 1 A
Monolithic Power Systems MPQ4458, Rev. 1.01
Buck Converter
|
V
in
3.8-36 V
|
fsw
4000 kHz
|
Output
5 V / 1 A
previous
1
...
200
201
202
203
204
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes