Topology | Buck-Boost Converter |
Input voltage | 80-140 V |
Output 1 | 110 V / 0.3 A |
IC revision | 00 |
SEPIC & HV Buck
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1000 | 0.9 | – | 1200 | 1 | Standard | 1 | 1.25 | 0.9 | 1 | 1210 | |||
744743102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.42 | 0.55 | 2500 | 1.6 | Standard | 0.69 | 0.8 | – | – | – | |||
7687714152 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD HV SMT Power Inductor (High Voltage) | 1500 | 0.32 | 0.46 | 4600 | 1.4 | – | – | – | – | – | 1060 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709102 | SPEC | ||
744743102 | SPEC | ||
7687714152 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples |
---|