Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6361-6390 of 12738 reference designs
Filter values
NXP PF0200, Rev. MMPF0200 6.0
Other Topology
NXP PF0200, Rev. MMPF0200 6.0
Buck Converter
|
V
in
2.8-4.5 V
NXP PS32K144HFT0VLLT | Demoboard MTRDEVKSBNK144
Half-Bridge Converter symmetrical isolated
NXP PS32K144HFT0VLLT | Demoboard MTRDEVKSPNK144
Half-Bridge Converter symmetrical isolated
NXP PT2000 | Demoboard KITPT2000FRDM6C
Other Topology
NXP RT1010EVK, Rev. C
Other Topology
NXP RT1160, Rev. A3
Other Topology
NXP RT1170 | Demoboard RT1170EVKB, Rev. C1
Other Topology
NXP RT1170, Rev. C1
Other Topology
NXP S12ZVL128 | Demoboard DEVKIT-ZVL128, Rev. 1
Other Topology
NXP S12ZVML | Demoboard S12ZVML-MINIXXX
Other Topology
NXP S32G | Demoboard SG32VNPRDB2FS
Other Topology
NXP S32G-VNP-RDB2, Rev. D
Other Topology
NXP S32K148 | Demoboard S32K148EVB-Q176, Rev. B
Other Topology
NXP S32K344 | Demoboard S32K344, Rev. 0.1
Other Topology
|
V
in
5-40 V
NXP S32K344EVB-Q172 | Demoboard S32K3X4EVB-Q172
Other Topology
NXP S32K344EVB-Q257 | Demoboard S32K3X4EVB-Q257, Rev. A
Other Topology
NXP S32K3X4 | Demoboard S32K3X4EVB-T172, Rev. B1
FPGA
NXP S32V234 | Demoboard SBC-S32V234, Rev. 8
Other Topology
NXP SE050C2HQ1/Z01SDZ | Demoboard ICC-QMC-DB Digital Board
Other Topology
NXP SSL1523A, Rev. 1
Flyback Converter
|
V
in
100-254 V
|
fsw
10-200 kHz
|
Output
25 V
NXP SSL2101, Rev. 4.1
Other Topology
NXP SSL2101, Rev. 4.1
Buck-Boost Converter
|
V
in
207-253 V
|
Output
30 V / 0.13 A
NXP SSL2101, Rev. 4.1
Flyback Converter
NXP SSL2101, Rev. 4.1
Flyback Converter
|
V
in
108-132 V
|
Outputs
16 V / 0.46 A, 22 V / 0.33 A
NXP SSL2101, Rev. 4.1
Flyback Converter
|
V
in
120 V
|
Output
40 V / 0.33 A
NXP SSL2101, Rev. 4.1
Flyback Converter
|
V
in
120 V
|
Output
30 V / 0.5 A
NXP SSL2101, Rev. 4.1
Flyback Converter
|
V
in
85-276 V
|
Output
23 V / 0.8 A
NXP SSL2101, Rev. 4.1
Buck Converter
|
V
in
100-132 V
|
Output
30 V / 0.45 A
NXP SSL2101, Rev. 4.1
Flyback Converter
|
V
in
230 V
|
Output
16.3 V / 0.41 A
previous
1
...
211
212
213
214
215
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes